??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22150.0810 Eccentrics
HELP_VARIABLE
Company
Halder
Description
EH 22150. - Eccentric for Lateral Plungers, smooth
Bill of material
22150.0810 Eccentrics
BESTNR
Ref. No.
22150.0810
D1
H7
10 mm
D2
H9
16 mm
L
11.9 mm
X
2 mm
G
Weight
9.4 g
Embedded user actions